SLLSER7 November 2015 ISO7330-Q1 , ISO7331-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ISO733x-Q1 family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have three isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.
The ISO7330-Q1 has all three channels in the same direction while ISO7331-Q1 has two channels in forward and one channel in reverse direction. In case of input power or signal loss, the default output is low for orderable part numbers with suffix F and high for orderable part numbers without suffix F. See the Device Functional Modes section for further details.
Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO733x-Q1 family of devices has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO733x-Q1 family of devices has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO733x-Q1 family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7330-Q1 | SOIC (16) | 10.30 mm × 7.50 mm |
ISO7331-Q1 |
DATE | REVISION | NOTES |
---|---|---|
November 2015 | * | Initial release. |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ISO7330-Q1 | ISO7331-Q1 | |||
EN | 10 | — | I | Output enable. OUTA, OUTB, and OUTC are enabled when EN is high or disconnected and disabled when EN is low. |
EN1 | — | 7 | I | Output enable 1. OUTC is enabled when EN1 is high or disconnected and disabled when EN1 is low. |
EN2 | — | 10 | I | Output enable 2. OUTA and OUTB are enabled when EN2 is high or disconnected and disabled when EN2 is low. |
GND1 | 2 | 2 | — | Ground connection for VCC1 |
8 | 8 | |||
GND2 | 9 | 9 | — | Ground connection for VCC2 |
15 | 15 | |||
INA | 3 | 3 | I | Input, channel A |
INB | 4 | 4 | I | Input, channel B |
INC | 5 | 12 | I | Input, channel C |
NC | 6 | 6 | — | No Connect. These pins have no internal connection. |
7 | ||||
11 | 11 | |||
OUTA | 14 | 14 | O | Output, channel A |
OUTB | 13 | 13 | O | Output, channel B |
OUTC | 12 | 5 | O | Output, channel C |
VCC1 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 16 | 16 | — | Power supply, VCC2 |