SLLSEK9B January   2015  – April 2015 ISO7330C , ISO7330FC , ISO7331C , ISO7331FC
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Electrical Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 High Voltage Feature Description
        1. 8.3.1.1 Package Insulation Specifications
        2. 8.3.1.2 Insulation Characteristics
        3. 8.3.1.3 Regulatory Information
        4. 8.3.1.4 Safety Limiting Values
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device I/O Schematics
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Typical Supply Current Equations
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Electromagnetic Compatibility (EMC) Considerations
      3. 9.2.3 Application Performance Curves
      4. 9.2.4 Systems Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 PCB Material
    2. 11.2 Layout Guidelines
    3. 11.3 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

9 Applications and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

ISO733x utilize single-ended TTL-logic switching technology. Its supply voltage range is from 3 V to 5.5 V for both supplies, VCC1 and VCC2. When designing with digital isolators, it is important to keep in mind that due to the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.

9.2 Typical Application

ISO7331C combined with Texas Instruments' mixed signal micro-controller, RS-485 transceiver, transformer driver, and voltage regulator can create an isolated RS-485 system as shown in Figure 18.

ISO7330C ISO7330FC ISO7331C ISO7331FC typical_app_sllsek9.gifFigure 18. Typical ISO7331 Application Circuit

9.2.1 Design Requirements

9.2.1.1 Typical Supply Current Equations

ISO7330: ISO7331:
At VCC1 = VCC2 = 5 V
  • ICC1 = 0.46544 + (0.006455 x f)
  • ICC2 = 2.28021 + (0.08242 x f) + (0.006237 x f x CL)
At VCC1 = VCC2 = 5 V
  • ICC1 = 1.661 + (0.07916 x f) + (0.00169 x f x CL)
  • ICC2 = 2.04 + (0.0778 x f) + (0.00422 x f x CL)
At VCC1 = VCC2 = 3.3 V
  • ICC1 = 0.29211 + (0.03588 x f)
  • ICC2 = 1.8414 + (0.02886 x f) + (0.00548 x f x CL)
At VCC1 = VCC2 = 3.3 V
  • ICC1 = 1.2402 + (0.03127 x f) + (0.001954 x f x CL)
  • ICC2 = 1.53839 + (0.02933 x f) + (0.0037285 x f x CL)

ICC1 and ICC2 are typical supply currents measured in mA, f is data rate measured in Mbps, CL is the capacitive load measured in pF.

9.2.2 Detailed Design Procedure

9.2.2.1 Electromagnetic Compatibility (EMC) Considerations

Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO733x incorporate many chip-level design improvements for overall system robustness. Some of these improvements include:

  • Robust ESD protection cells for input and output signal pins and inter-chip bond pads.
  • Low-resistance connectivity of ESD cells to supply and ground pins.
  • Enhanced performance of high voltage isolation capacitor for better tolerance of ESD, EFT and surge events.
  • Bigger on-chip decoupling capacitors to bypass undesirable high energy signals through a low impedance path.
  • PMOS and NMOS devices isolated from each other by using guard rings to avoid triggering of parasitic SCRs.
  • Reduced common mode currents across the isolation barrier by ensuring purely differential internal operation.

9.2.3 Application Performance Curves

Typical eye diagrams of ISO733x below indicate low jitter and wide open eye at the maximum data rate of 25 Mbps.

ISO7330C ISO7330FC ISO7331C ISO7331FC fig19_eye_diag_sllsek9.pngFigure 19. Eye Diagram at 25 Mbps, 5 V and 25°C
ISO7330C ISO7330FC ISO7331C ISO7331FC fig20_eye_diag_sllsek9.pngFigure 20. Eye Diagram at 25 Mbps, 3.3 V and 25°C

9.2.4 Systems Examples

Unlike Optocouplers, which need external components to improve performance, provide bias, or limit current, ISO733x only needs two external bypass capacitors to operate.

ISO7330C ISO7330FC ISO7331C ISO7331FC ISO7330_hook_up_sllsek9.gifFigure 21. Typical ISO7330 Circuit Hook-up
ISO7330C ISO7330FC ISO7331C ISO7331FC ISO7331_hook_up_sllsek9.gifFigure 22. Typical ISO7331 Circuit Hook-up