SLLSEU1C March 2017 – December 2023 ISO7720-Q1 , ISO7721-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ISO772x-Q1 family of devices is available in two channel configurations and default output state options to enable a variety of application uses. Table 8-1 lists the device features of the ISO772x-Q1 devices.
PART NUMBER | MAXIMUM DATA RATE | CHANNEL DIRECTION | DEFAULT OUTPUT STATE | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO7720-Q1 | 100 Mbps | 2 Forward, 0 Reverse | High | DW-16 | 5000 VRMS / 8000 VPK |
DWV-8 | 5000 VRMS / 7071 VPK | ||||
D-8 | 3000 VRMS / 4242 VPK | ||||
ISO7720-Q1 with F suffix | 100 Mbps | 2 Forward, 0 Reverse | Low | DW-16 | 5000 VRMS / 8000 VPK |
DWV-8 | 5000 VRMS / 7071 VPK | ||||
D-8 | 3000 VRMS / 4242 VPK | ||||
ISO7721-Q1 | 100 Mbps | 1 Forward, 1 Reverse | High | DW-16 | 5000 VRMS / 8000 VPK |
DWV-8 | 5000 VRMS / 7071 VPK | ||||
D-8 | 3000 VRMS / 4242 VPK | ||||
ISO7721-Q1 with F suffix | 100 Mbps | 1 Forward, 1 Reverse | Low | DW-16 | 5000 VRMS / 8000 VPK |
DWV-8 | 5000 VRMS / 7071 VPK | ||||
D-8 | 3000 VRMS / 4242 VPK |