SLLSEU1C March 2017 – December 2023 ISO7720-Q1 , ISO7721-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 6 | 11 | 17 | ns |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.5 | 5.9 | ns | ||
tsk(o) | Channel-to-channel output skew time (2) | Same direction channels | 4 | ns | ||
tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | |||
tr | Output signal rise time | See Figure 7-1 | 2.4 | 3.9 | ns | |
tf | Output signal fall time | 2.4 | 3.9 | ns | ||
tDO | Default output delay time from input power loss | Measured from the
time VCC goes below 1.7V. See Figure 7-2 |
0.1 | 0.3 | μs | |
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns |