SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To help ensure reliable operation at data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at the input and output supply pins (VCC1 and VCC2). The capacitors should be placed as close to the supply pins as possible. If only a single primary-side power supply is available in an application, isolated power can be generated for the secondary-side with the help of a transformer driver such as Texas Instruments' SN6501 or SN6505A. For such applications, detailed power supply design and transformer selection recommendations are available in SN6501 Transformer Driver for Isolated Power Supplies or SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies.