SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1, VCC2 | Supply voltage(2) | -0.5 | 6 | V |
V | Voltage at INx, OUTx | -0.5 | VCCX + 0.5 (3) | V |
IO | Output current | -15 | 15 | mA |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | -65 | 150 | °C |