SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7720 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO7720), VI = 0 V (ISO7720 with F suffix) | ICC1 | 0.8 | 1.6 | mA | ||
ICC2 | 1.1 | 2 | |||||
VI = 0V (ISO7720), VI = VCCI (ISO7720 with F suffix) | ICC1 | 2.9 | 4.2 | ||||
ICC2 | 1.2 | 2.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 1.8 | 2.8 | ||
ICC2 | 1.3 | 2.2 | |||||
10 Mbps | ICC1 | 1.9 | 2.9 | ||||
ICC2 | 2.2 | 3.5 | |||||
100 Mbps | ICC1 | 2.5 | 3.7 | ||||
ICC2 | 11.6 | 15.7 | |||||
ISO7721 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO7721); VI = 0 V (ISO7721 with F suffix) | ICC1, ICC2 | 1 | 2.2 | mA | ||
VI = 0 V (ISO7721); VI = VCCI (ISO7721 with F suffix) | ICC1, ICC2 | 2.2 | 3.4 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 1.7 | 2.9 | ||
10 Mbps | ICC1, ICC2 | 2.2 | 3.5 | ||||
100 Mbps | ICC1, ICC2 | 7.3 | 9.9 |