SLLSEU1C March 2017 – December 2023 ISO7720-Q1 , ISO7721-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISO7720FQDWVRQ1 | SOIC | DWV | 8 | 1000 | 330.0 | 16.4 | 12.05 | 6.15 | 3.3 | 16.0 | 16.0 | Q1 |
ISO7721FQDWVRQ1 | SOIC | DWV | 8 | 1000 | 330.0 | 16.4 | 12.05 | 6.15 | 3.3 | 16.0 | 16.0 | Q1 |
ISO7720FQDRQ1 | SOIC | D | 8 | 2500 | 330 | 12.4 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q1 |
ISO7720FQDWRQ1 | SOIC | DW | 16 | 2000 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
ISO7720QDRQ1 | SOIC | D | 8 | 2500 | 330 | 12.4 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q1 |
ISO7720QDWRQ1 | SOIC | DW | 16 | 2000 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
ISO7721FQDRQ1 | SOIC | D | 8 | 2500 | 330 | 12.4 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q1 |
ISO7721FQDWRQ1 | SOIC | DW | 16 | 2000 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
ISO7721QDRQ1 | SOIC | D | 8 | 2500 | 330 | 12.4 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q1 |
ISO7721QDWRQ1 | SOIC | DW | 16 | 2000 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISO7720FQDWVRQ1 | SOIC | DWV | 8 | 1000 | 350.0 | 350.0 | 43.0 |
ISO7721FQDWVRQ1 | SOIC | DWV | 8 | 1000 | 350.0 | 350.0 | 43.0 |
ISO7720FQDRQ1 | SOIC | D | 8 | 2500 | 350.0 | 350.0 | 43.0 |
ISO7720FQDWRQ1 | SOIC | DW | 16 | 2000 | 350.0 | 350.0 | 43.0 |
ISO7720QDRQ1 | SOIC | D | 8 | 2500 | 350.0 | 350.0 | 43.0 |
ISO7720QDWRQ1 | SOIC | DW | 16 | 2000 | 350.0 | 350.0 | 43.0 |
ISO7721FQDRQ1 | SOIC | D | 8 | 2500 | 350.0 | 350.0 | 43.0 |
ISO7721FQDWRQ1 | SOIC | DW | 16 | 2000 | 350.0 | 350.0 | 43.0 |
ISO7721QDRQ1 | SOIC | D | 8 | 2500 | 350.0 | 350.0 | 43.0 |
ISO7721QDWRQ1 | SOIC | DW | 16 | 2000 | 350.0 | 350.0 | 43.0 |