SLLSEU1C March 2017 – December 2023 ISO7720-Q1 , ISO7721-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO7720-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input 50-MHz 50% duty cycle square wave | 110 | mW | ||
PD1 | Maximum power dissipation (side-1) | 22 | mW | |||
PD2 | Maximum power dissipation (side-2) | 88 | mW | |||
ISO7721-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 110 | mW | ||
PD1 | Maximum power dissipation (side-1) | 55 | mW | |||
PD2 | Maximum power dissipation (side-2) | 55 | mW |