SLLSEU1C March 2017 – December 2023 ISO7720-Q1 , ISO7721-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -2mA ; see Figure 7-1 | VCCO - 0.3(1) | 3.2 | V | |
VOL | Low-level output voltage | IOL = 2mA ; see Figure 7-1 | 0.1 | 0.3 | V | |
VIT+(IN) | Rising input threshold voltage | 0.6 x VCCI | 0.7 x VCCI(1) | V | ||
VIT-(IN) | Falling input threshold voltage | 0.3 x VCCI | 0.4 x VCCI | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | 0.2 x VCCI | V | ||
IIH | High-level input current | VIH = VCCI(1) at INx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
CMTI | Common mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; see Figure 7-3 | 85 | 100 | kV/μs |