SLLSEU1C March 2017 – December 2023 ISO7720-Q1 , ISO7721-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7720-Q1 | |||||||
Supply current - DC signal | VI = VCCI(1) (ISO7720-Q1), VI = 0 V (ISO7720-Q1 with F suffix) | ICC1 | 0.8 | 1.5 | mA | ||
ICC2 | 1.1 | 1.9 | |||||
VI = 0V (ISO7720), VI = VCCI (ISO7720-Q1 with F suffix) | ICC1 | 2.9 | 4.2 | ||||
ICC2 | 1.2 | 2.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 1.8 | 2.7 | ||
ICC2 | 1.2 | 2.1 | |||||
10 Mbps | ICC1 | 1.9 | 2.8 | ||||
ICC2 | 1.9 | 3 | |||||
100 Mbps | ICC1 | 2.2 | 3.3 | ||||
ICC2 | 8.6 | 11.7 | |||||
ISO7721-Q1 | |||||||
Supply current - DC signal | VI = VCCI(1) (ISO7721-Q1), VI = 0 V (ISO7721-Q1 with F suffix) | ICC1, ICC2 | 1 | 2.1 | mA | ||
VI = 0 V (ISO7721-Q1), VI = VCCI (ISO7721-Q1 with F suffix) | ICC1, ICC2 | 2.2 | 3.4 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 1.6 | 2.8 | ||
10 Mbps | ICC1, ICC2 | 2 | 3.2 | ||||
100 Mbps | ICC1, ICC2 | 5.6 | 7.8 |