SLLSEU3E november 2016 – august 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage | 2.25 | 5.5 | V | ||
VCC(UVLO+) | UVLO threshold when supply voltage is rising | 2 | 2.25 | V | ||
VCC(UVLO–) | UVLO threshold when supply voltage is falling | 1.7 | 1.8 | V | ||
VHYS(UVLO) | Supply voltage UVLO hysteresis | 100 | 200 | mV | ||
IOH | High-level output current | VCCO(1) = 5 V | –4 | mA | ||
VCCO = 3.3 V | –2 | |||||
VCCO = 2.5 V | –1 | |||||
IOL | Low-level output current | VCCO = 5 V | 4 | mA | ||
VCCO = 3.3 V | 2 | |||||
VCCO = 2.5 V | 1 | |||||
VIH | High-level input voltage | 0.7 × VCCI(1) | VCCI | V | ||
VIL | Low-level input voltage | 0 | 0.3 × VCCI | V | ||
DR(2) | Data rate(2) | 0 | 100 | Mbps | ||
TA | Ambient temperature | -40 | 25 | 125 | °C |