A. The input pulse is supplied
by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty
cycle, tr ≤ 3 ns, tf ≤ 3ns, ZO = 50 Ω. At
the input, 50 Ω resistor is required to terminate Input Generator signal. It
is not needed in actual application.
B. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 7-1 Switching Characteristics Test Circuit and Voltage Waveforms
A. The input pulse is supplied
by a generator having the following characteristics: PRR ≤ 10 kHz, 50% duty
cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50
Ω.
B. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 7-2 Enable/Disable Propagation Delay Time Test Circuit and Waveform
A. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
B. Power Supply Ramp Rate = 10
mV/ns
Figure 7-3 Default Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 7-4 Common-Mode Transient Immunity Test Circuit