SLLSEU0G November 2016 – October 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002 HBM ESD Classification Level 3A (1) | ±6000 | V |
Charged-device model (CDM), per AEC Q100-011 V CDM ESD Classification Level C6 | ±1500 | V | ||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test (2) (3) | ±8000 | V |