SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Supply current - Disable | EN1 = EN2 = 0 V; VI = VCCI(1) (ISO7741E-Q1); VI = 0 V (ISO7741E-Q1 with F suffix) | ICC1 | 1 | 1.7 | mA | ||
ICC2 | 0.7 | 1.3 | |||||
EN1 = EN2 = 0 V; VI = 0 V (ISO7741E-Q1); VI = VCCI (ISO7741E-Q1 with F suffix) | ICC1 | 4.3 | 6.4 | ||||
ICC2 | 1.9 | 2.8 | |||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (ISO7741E-Q1); VI = 0 V (ISO7741E-Q1 with F suffix) | ICC1 | 1.5 | 2.4 | |||
ICC2 | 2 | 3.5 | |||||
EN1 = EN2 = VCCI; VI = 0 V (ISO7741E-Q1); VI = VCCI (ISO7741E-Q1 with F suffix) | ICC1 | 4.8 | 7.2 | ||||
ICC2 | 3.2 | 5.3 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.2 | 4.6 | ||
ICC2 | 2.7 | 4.3 | |||||
10 Mbps | ICC1 | 3.5 | 5 | ||||
ICC2 | 3.7 | 5.4 | |||||
100 Mbps | ICC1 | 6.8 | 9.3 | ||||
ICC2 | 13.7 | 16.5 |