SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation | VCC1 = VCC2 = 5.5 V, TJ = 175°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 200 | mW | ||
PD1 | Maximum power dissipation by side-1 | 75 | mW | |||
PD2 | Maximum power dissipation by side-2 | 125 | mW |