SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Supply current - Disable | EN1 = EN2 = 0 V; VI = VCCI(1) (ISO7741E-Q1); VI = 0 V (ISO7741E-Q1 with F suffix) | ICC1 | 1 | 1.7 | mA | ||
ICC2 | 0.7 | 1.2 | |||||
EN1 = EN2 = 0 V; VI = 0 V (ISO7741E-Q1); VI = VCCI (ISO7741E-Q1 with F suffix) | ICC1 | 4.3 | 6.4 | ||||
ICC2 | 1.8 | 2.8 | |||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (ISO7741E-Q1); VI = 0 V (ISO7741E-Q1 with F suffix) | ICC1 | 1.4 | 2.4 | |||
ICC2 | 2 | 3.4 | |||||
EN1 = EN2 = VCCI; VI = 0 V (ISO7741E-Q1); VI = VCCI (ISO7741E-Q1 with F suffix) | ICC1 | 4.7 | 7.2 | ||||
ICC2 | 3.2 | 5.3 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.1 | 5 | ||
ICC2 | 2.7 | 4.4 | |||||
10 Mbps | ICC1 | 3.4 | 4.9 | ||||
ICC2 | 3.5 | 5.1 | |||||
100 Mbps | ICC1 | 6.2 | 8.3 | ||||
ICC2 | 10.8 | 13.8 |