SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To design with these devices, use the parameters listed in Table 8-1.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 2.25 to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |