See (1) | MIN | MAX | UNIT |
---|
VCC1, VCC2 | Supply voltage(2) | –0.5 | 6 | V |
V | Voltage at INx, OUTx, ENx | –0.5 | VCCX + 0.5(3) | V |
IO | Output current | –15 | 15 | mA |
TJ | Junction temperature | | 175 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) All voltage values except differential I/O bus voltages are with respect to the local ground terminal (GND1 or GND2) and are peak voltage values.
(3) Maximum voltage must not exceed 6 V.