SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) HBM ESD Classification Level 3A | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 CDM ESD Classification Level C6 | ±1500 | |||
Contact Discharge per IEC 61000-4-2 Isolation Barrier Withstand Test(2)(3) | ±8000 |