SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1 and IEC 61010-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation
voltage, 8000 VPK Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, 12800 VPK | Reinforced insulation per CSA
62368-1 and IEC 62368-1 800 VRMS max working voltage (pollution degree 2, material group I); Reinforced insulation per CSA 61010-1 and IEC 61010-1 600 VRMS max working voltage (pollution degree 2, material group I) | Single protection, 5000 VRMS | Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage; | 5000 VRMS Reinforced insulation per EN 61010-1 up to working voltage of 600 VRMS |
5000 VRMS Reinforced insulation per EN 62368-1 up to working voltage of 800 VRMS | ||||
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC15001121716 | Client ID number: 77311 |