SLLSFB3C September 2019 – February 2024 ISO7741E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | Type(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NUMBER | ||||
EN1 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. | ||
EN2 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. | ||
GND1 | 2 | — | Ground connection for VCC1 | ||
8 | |||||
GND2 | 9 | — | Ground connection for VCC2 | ||
15 | |||||
INA | 3 | I | Input, channel A | ||
INB | 4 | I | Input, channel B | ||
INC | 5 | I | Input, channel C | ||
IND | 11 | I | Input, channel D | ||
OUTA | 14 | O | Output, channel A | ||
OUTB | 13 | O | Output, channel B | ||
OUTC | 12 | O | Output, channel C | ||
OUTD | 6 | O | Output, channel D | ||
VCC1 | 1 | — | Power supply, side 1 | ||
VCC2 | 16 | — | Power supply, side 2 |