SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage (2) | -0.5 | 6 | V | |
V | Voltage at INx, OUTx | -0.5 | VCCX + 0.5 (3) | V | |
D1, D2 | Output switch voltage | D1, D2 | 16 | V | |
I(D1)Pk, I(D2)Pk | Peak output switch current | I(D1)Pk, I(D2)Pk | 2.4 | A | |
IO | Output current | -15 | 15 | mA | |
TJ | Junction temperature | -40 | 150 | °C | |
Tstg | Storage temperature | -65 | 150 | °C |