SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device can drive push-pull converters that provide high output voltages of up to 30V, or bipolar outputs of up to ±15V. Using commercially available center-tapped transformers, with relatively low turns ratios of 0.8 to 5, requires different rectifier topologies to achieve high output voltages. Figure 8-12 to Figure 8-14 show some of these topologies together with the respective open-circuit output voltages.