SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To design with these devices, use the parameters listed in Design Parameters.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 | 2.25V to 5.5V |
Decoupling capacitor between VCC1 and GND1 | 0.1µF +1µF to 10µF |
Decoupling capacitor from VCC2 and GND2 | 0.1µF +1µF to 10µF |