SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Depending on the application, use the minimum configuration in Figure 8-5 or standard configuration in Figure 8-6.
The Wurth Electronics Midcom isolation transformers in Table 8-4 are optimized designs for the device, providing high efficiency and small form factor at low-cost.
The 1:1.1 and 1:1.7 turns-ratios are designed for logic applications with wide supply rails and low load currents. These applications operate without LDO, thus achieving further cost-reduction.
TURNS RATIO | V × T (Vμs) | ISOLATION (VRMS) | DIMENSIONS (mm) | APPLICATION | LDO(1) | ORDER NO. | MANUFACTURER |
---|---|---|---|---|---|---|---|
1:1.1 ±2% | 7 | 2500 | 6.73 x 10.05 x 4.19 | 3.3V → 3.3V, 100mA, ISO7741TB-Q1 | No | 760390011 | Wurth Electronics / Midcom |
1:1.1 ±2% | 11 | 5V → 5V, 100mA, ISO7741TB-Q1 | 760390012 | ||||
1:1.7 ±2% | 3.3V → 5V, 100mA, ISO7741TB-Q1 | 760390013 | |||||
1:1.3 ±2% | 3.3V → 3.3V, 100mA, ISO7741TB-Q1 | Yes | 760390014 | ||||
1:1.3 ±2% | 5V → 5V, 100mA, ISO7741TB-Q1 | 760390014 | |||||
1:2.1 ±2% | 3.3V → 5V, 100mA, ISO7741TB-Q1 | 760390015 | |||||
1.23:1 ±2% | 5V → 3.3V, 100mA, ISO7741TB-Q1 | 750313710 | |||||
1:1.7 ±2% | 8.9 | 8.3 x 12.6 x 4.1 | 3.3V → 3.3V, 1A, ISO7741TB-Q1 | 750316028 | |||
1:2.1 ±2% | 3.3V → 5V, 1A, ISO7741TB-Q1 | No | 750316029 | ||||
1.3:1 ±2% | 10.8 | 5V → 3.3V, 1A, ISO7741TB-Q1 | 750316030 | ||||
1:1.1 ±2% | 8.6 | 3.3V → 3.3V, 1A, ISO7741TB-Q1 5V → 5V, 1A, ISO7741TB-Q1 | 750315371 | ||||
1:1.1 ±2% | 11 | 5000 | 9.14 x 12.7 x 7.37 | 3.3V → 3.3V, 100mA, ISO7741TB-Q1 | 750313734 | ||
1:1.1 ±2% | 5V → 5V, 100mA, ISO7741TB-Q1 | 750313734 | |||||
1:1.7 ±2% | 3.3V → 5V, 100mA, ISO7741TB-Q1 | 750313769 | |||||
1:1.3 ±2% | 3.3V → 3.3V, 100mA, ISO7741TB-Q1 5V → 5V, 100mA, ISO7741TB-Q1 | Yes | 750313638 | ||||
1:2.1 ±2% | 3.3V → 5V, 100mA, ISO7741TB-Q1 | 750313626 | |||||
1.3:1 ±2% | 5V → 3.3V, 100mA, ISO7741TB-Q1 | No | 750313638 | ||||
1:1.75 ±2% | 41 | 12.32 x 15.41 x 11.05 | 3.3V → 3.3V, 1A, ISO7741TA-Q1 | Yes | 750316031 | ||
1:2 ±2% | 3.3V → 5V, 1A, ISO7741TA-Q1 | No | 750316032 | ||||
1.3:1 ±2% | 42 | 5.0V → 3.3V, 1A, ISO7741TA-Q1 | 750316033 | ||||
1:1.1 ±2% | 23 | 12.32 x 15.41 x 11.89 | 3.3V → 3.3V, 1A, ISO7741TA-Q1 5V → 5V, 1A, ISO7741TA-Q1 | 750315240 | |||
1:3.5 ±2% | 9 | 9.14 x 12.95 x 7.62 |
5V → 17.5V, 100mA,ISO7741TB-Q1 |
750342879 | |||
1:3.9 ±2% | 9.17 x 12.7 x 7.62 |
5V → 19.5V, 100mA,ISO7741TB-Q1 |
750343725 | ||||
1:3.75 ±2% | 9.5 | 2500 | 8.3 x 12.6 x 4.1 |
5V → 18.75V, 100mA,ISO7741TB-Q1 |
78931812518 | ||
1:4.75 ±2% |
5V → 23.75V, 100mA,ISO7741TB-Q1 |
78931812523 | |||||
1:2.5 ±2% |
5V → 12.5V, 200mA,ISO7741TB-Q1 |
78931812512 | |||||
1:3.13 ±2% |
5V → 15.65V, 200mA,ISO7741TB-Q1 |
78931812515 | |||||
1:3.5 ±2% | 16 | 6000 | 9.14 x 12.7 x 7.62 |
5V → 17.5V, 100mA,ISO7741TB-Q1 |
750320340 | ||
1:1.3 ±3% | 11 | 5000 | 10.4 x 12.2 x 6.1 | 3.3V → 3.3V, 300mA, ISO7741TB-Q1 5V → 5V, 300mA, ISO7741TB-Q1 | No | HCT-SM-1.3-8-2 | Bourns |
1:1.5 ±3% | 34.4 | 2500 | 10 x 12.07 x 5.97 | 3.3V → 3.3V, 1A, ISO7741TB-Q1 5V → 5V, 1A, ISO7741TA/B-Q1 | Yes | DA2303-AL | Coilcraft |
1:2.2 ±3% | 21.5 | 2500 | 10 x 12.07 x 5.97 | 3.3V → 5V, 1A, ISO7741TA/B-Q1 | DA2304-AL |