SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify according to IEC 62368-1 and IEC 60601-1 | Plan to certify according to UL 1577 Component Recognition Program | Plan to certify according to GB 4943.1 | Plan to certify according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation voltage, 7071 VPK (DW-16, Reinforced); Maximum repetitive peak isolation voltage, 2121 VPK (DW-16, Reinforced); Maximum surge isolation voltage, 12800 VPK (DW-16, Reinforced) | Reinforced
insulation per CSA 62368-1 and IEC 62368-1, 600 VRMS (DW-16) max working
voltage (pollution degree 2, material group I); 2 MOPP (Means of Patient Protection) per CSA 60601-1 and IEC 60601-1, 250 VRMS (DW-16) max working voltage |
DW-16: Single
protection, 5000 VRMS; |
DW-16: Reinforced
Insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working
voltage; |
5000
VRMS (DW-16) Reinforced insulation per EN 61010-1 up to working voltage
of 600 VRMS (DW-16); 5000 VRMS (DW-16) Reinforced insulation per EN 62368-1 up to working voltage of 600 VRMS (DW-16) |
Certificate
planned |
Certificate planned | Certificate planned | Certificate planned | Certificate planned |