SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 64°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C, IL = 700mA see Figure 5-1 | 319 | mA | ||
RθJA = 64°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C, IL = 700mA see Figure 5-1 | 480 | |||||
RθJA = 64°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C, IL = 700mA see Figure 5-1 | 630 | |||||
PS | Safety input, output, or total power | RθJA = 64°C/W, TJ = 150°C, TA = 25°C see Figure 5-2 | 1953 | mW | ||
TS | Maximum safety temperature | 150 | °C |