SLLSFW9A April 2024 – July 2024 ISO7741TA-Q1 , ISO7741TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | 7.5 | 13 | 21 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.2 | 6.2 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4.4 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 5.3 | ns | ||||
tr | Output signal rise time | 1 | 3.5 | ns | |||
tf | Output signal fall time | 1 | 3.5 | ns | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7V. | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100Mbps | 0.7 | ns | |||
tBBM | Break-before-make time (ISO7741TA-Q1) | Measured as
voltage with RL = 50Ω to VCC, |
115 | ns | |||
tBBM | Break-before-make time (ISO7741TB-Q1) | Measured as voltage with RL = 50Ω to VCC | 90 | ns | |||
tSS | Soft-start time (SN6505A-Q1) | 10% to 90% transition time on VOUT With transformer CLOAD = 40µF RL = 5Ω |
1 | 2.2 | 8 | ms | |
tSS | Soft-start time (SN6505B-Q1) | 10% to 90% transition time on VOUT With transformer CLOAD = 40µF RL = 5Ω |
1 | 4.25 | 8 | ms | |
tSSdelay | Soft-start time delay | From power up to 90% transition time on VOUT With transformer CLOAD = 40µF RL = 5Ω |
3.5 | 8.5 | 18 | ms |