SLLSEU0F November 2016 – August 2023 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following typical eye diagrams of the ISO774x-Q1family of devices indicates low jitter and wide open eye at the maximum data rate of 100 Mbps.