SLLSER1H August 2017 – January 2024 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA = 60.3°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 377 | mA | ||
RθJA = 60.3°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 576 | |||||
RθJA = 60.3°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 754 | |||||
PS | Safety input, output, or total power (1) | RθJA = 60.3°C/W, TJ = 150°C, TA = 25°C, see Figure 5-3 | 2073 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C | |||
DBQ-16 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA = 86.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 263 | mA | ||
RθJA = 86.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 401 | |||||
RθJA = 86.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 525 | |||||
PS | Safety input, output, or total power (1) | RθJA = 86.5°C/W, TJ = 150°C, TA = 25°C, see Figure 5-4 | 1445 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C |