SLLSEP1B July 2015 – June 2016 ISO7810
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ISO7810x device is a high-performance, single-channel digital isolator with 8000 VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os.
The isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, the default output is high for the ISO7810 and low for the ISO7810F device. See the Device Functional Modes section for further details.
Used in conjunction with isolated power supplies, this device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO7810x device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO7810x device is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages.The DWW package option comes with enable pin which can be used to put the output in high impedance state for multi-master driving applications and to reduce power consumption.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7810 ISO7810F |
DW (16) | 10.30 mm × 7.50 mm |
DWW (16) | 10.30 mm × 14.0 mm |
Changes from A Revision (September 2015) to B Revision
Changes from * Revision (July 2015) to A Revision