Table 7-1 lists the device features.
Table 7-1 Device FeaturesPART NUMBER | CHANNEL DIRECTION | RATED ISOLATION | MAXIMUM DATA RATE | DEFAULT OUTPUT |
---|
ISO7841 | 3 Forward,
| 5700VRMS / 8000VPK (1) | 100Mbps | High |
1 Reverse |
ISO7841F | 3 Forward,
| 5700VRMS / 8000VPK (1) | 100Mbps | Low |
1 Reverse |
(1) See Insulation Specifications for detailed isolation ratings.