SLLSFS9A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
PART NUMBER2 | CTR | PACKAGE1 | PIN PITCH |
---|---|---|---|
ISOM8110, ISOM8115 | 100% to 155% | 4-pin SOIC (DFG), 4-pin SOIC (DFH) | 2.54-mm, 1.27-mm |
ISOM8111, ISOM8116 | 150% to 230% | ||
ISOM8112, ISOM8117 | 255% to 380% | ||
ISOM8113, ISOM8118 | 375% to 560% |