SLLSFS9A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
IF(max) | Maximum Input forward current | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 50 | mA | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | ±50 | mA | |||
VCEO | Collector-emitter voltage | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 80 | V | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 80 | V | |||
VECO | Emitter-collector voltage | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 7 | V | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 7 | V | |||
IFP | Input pulse forward current (1 μs width) | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 1 | A | |
IFP | Input pulse forward current (1 μs width) | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | ±1 | A | |
VR | Input reverse voltage at IR = 10 μA | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 7 | V | |
PI | Input power dissipation | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 140 | mW | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 140 | mW | |||
IC | Collector current | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 50 | mA | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 50 | mA | |||
PC | Collector power dissipation | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 150 | mW | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 150 | mW | |||
PT | Total power dissipation | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 290 | mW | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 290 | mW | |||
TA | Ambient temperature | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | –55 | 125 | °C |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | –55 | 125 | °C | ||
TJ | Operating junction temperature | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 150 | °C | |
ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 150 | °C |