SLLSFS9B September 2023 – August 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | GPN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AC | |||||||
tr | Rise time, see Figure 7-2 and Figure 7-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | ISOM8110 | 3.2 | μs | ||
ISOM8113 | 2.5 | μs | |||||
tf | Fall time, see Figure 7-2 and Figure 7-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | ISOM8110 | 4.0 | μs | ||
ISOM8113 | 7.5 | μs | |||||
TON | Turn on time, see Figure 7-2 and Figure 7-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | ISOM8110, ISOM8115 | 5.7 | μs | ||
ISOM8111, ISOM8116 | 4.5 | μs | |||||
ISOM8112, ISOM8117 | 6.2 | μs | |||||
ISOM8113, ISOM8118 | 16.7 | μs | |||||
VCC=5V, RL=4.7kΩ, IF=1.6mA, CL=50pF | ISOM8110, ISOM8115 | 3.5 | μs | ||||
ISOM8111, ISOM8116 | 2.7 | μs | |||||
ISOM8112, ISOM8117 | 2.1 | μs | |||||
ISOM8113, ISOM8118 | 1.8 | μs | |||||
VCC=5V, RL=1.9kΩ, IF=16mA, CL=50pF | ISOM8110, ISOM8115 | 0.62 | μs | ||||
ISOM8111, ISOM8116 | 0.56 | μs | |||||
ISOM8112, ISOM8117 | 0.48 | μs | |||||
ISOM8113, ISOM8118 | 0.44 | μs | |||||
TOFF | Turn off time, see Figure 7-2 and Figure 7-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | ISOM8110, ISOM8115 | 3.6 | μs | ||
ISOM8111, ISOM8116 | 3.7 | μs | |||||
ISOM8112, ISOM8117 | 3.1 | μs | |||||
ISOM8113, ISOM8118 | 2.7 | μs | |||||
VCC=5V, RL=4.7kΩ, IF=1.6mA, CL=50pF | ISOM8110, ISOM8115 | 8 | μs | ||||
ISOM8111, ISOM8116 | 9 | μs | |||||
ISOM8112, ISOM8117 | 11.5 | μs | |||||
ISOM8113, ISOM8118 | 13.5 | μs | |||||
VCC=5V, RL=1.9kΩ, IF=16mA, CL=50pF | ISOM8110, ISOM8115 | 10 | μs | ||||
ISOM8111, ISOM8116 | 11 | μs | |||||
ISOM8112, ISOM8117 | 12.3 | μs | |||||
ISOM8113, ISOM8118 | 14.5 | μs | |||||
ts | Storage time; time required for the output waveform to change from 0% (100%) to 10% (90%) when input is turned on and back off, see Figure 7-3 | VCC = 5V, IF = 1.6mA, RL = 4.7kΩ | ISOM811x | 21 | μs | ||
BW | Bandwidth, see Figure 7-4 and Figure 7-5 | VIN_DC = 5V, VIN_AC = 1Vpk, RIN = 2kΩ VCC= 5V, RLOAD = 100Ω, CL = 50pF, measured at VCE –3dB sinewave | ISOM811x | 680 | kHz |