SLLSFS9D September 2023 – December 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
PART NUMBER | CTR (IF = 5 mA) | PACKAGE | PIN PITCH |
---|---|---|---|
ISOM8110, ISOM8115 | 100% to 155% | 4-pin SOIC (DFG), 4-pin SOIC (DFH), 4-pin SOIC (DFS)(1) | 2.54mm, 1.27mm, 2.54mm |
ISOM8111, ISOM8116 | 150% to 230% | ||
ISOM8112, ISOM8117 | 255% to 380% | ||
ISOM8113, ISOM8118 | 375% to 560% |