SLLSFZ4 June 2024 ISOM8600
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To design with the ISOM8600 device, use the parameters listed in Table 9-1.
PARAMETER | VALUE |
EXAMPLE VALUE |
---|---|---|
Input forward current, IF | 0.8mA to 20mA | 2mA |