SLLSFW0A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±2000 | V |
Charged device model (CDM), ANSI/ESDA/JEDEC JS-002, all pins (2) | ±1000 | |||
IEC ESD | IEC 61000-4-2, IEC ESD across barrier | Contact discharge per IEC 61000-4-2; Isolation barrier withstand test (3)(4) | ± 7 | kV |