SLLSFW0A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
To design with the ISOM8610 device, use the parameters listed in Table 9-1.
PARAMETER | VALUE |
EXAMPLE VALUE |
---|---|---|
Input forward current, IF | 0.8mA to 20mA | 2mA |