SLLSFW0A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | IF = 5mA |
IF = 0mA | VOFF = 70V |
VCC = 20V | RL = 200Ω, CL = 50pF |
IF = 0mA | f = 1MHz |
VCC = 20V | RL = 200Ω, CL = 50pF |
TA=25°C | CL = No load |