SLLSFN1 May 2021 ISOS141-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISOS141 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 200 | mW | ||
PD1 | Maximum power dissipation (side-1) | 75 | mW | |||
PD2 | Maximum power dissipation (side-2) | 125 | mW |