SNIS234A October 2023 – June 2024 ISOTMP35-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ISOTMP35-Q1 can support either a step input power supply or a ramp power supply. When powering the device, consider the analog output settling time upon start-up. For a step VDD input, start-up time is approximately 1ms.
The ISOTMP35-Q1 can support either a step input power supply or a ramp power supply. When powering the ISOTMP35-Q1, the user must keep in mind that the ISOTMP35-Q1 requires time to settle the analog output upon start-up:
See Figure 5-8 and Figure 5-9 for more information.