SNIS234A October 2023 – June 2024 ISOTMP35-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
TERR | Temperature accuracy | 0°C to 70°C | –1.5 | ±0.5 | 1.5 | °C | |
TERR | Temperature accuracy | -40°C to 150°C | –2.5 | ±0.5 | 2.5 | °C | |
PSR | DC power supply rejection | –0.1 | 0.02 | 0.1 | °C/V | ||
TSENS | Temperature sensitivity | TA = -40°C to 150°C | 10.00 | mV/°C | |||
TLTD | Long-term drift(1) | 300 hours at 150°C, 5.5V | .05 | °C | |||
VOUT | Output voltage | TA = 0°C | 500 | mV | |||
TA = 25°C | 750 | mV | |||||
NL | Nonlinearity | TA = –40°C to 150°C | 0.5 | °C | |||
tRESP_D | Directional Response time | 2-layer 62-mil Rigid PCB 2oz. Copper |
τ = 63 % TSENSE = 25°C to 75°C Pins 1 to 4 = 25°C |
1600 | ms | ||
tRESP_L | Response time (Stirred Liquid) | 0.5in x 0.5in, 2-layer 62-mil PCB |
τ = 63 % 25°C to 150°C |
1600 | ms | ||
ANALOG OUTPUT | |||||||
ZOUT | Output impedance | ILOAD = 100μA, f = 100Hz | 20 | Ω | |||
ILOAD = 100μA, f = 500Hz | 50 | Ω | |||||
IOUT | Output current | 500 | μA | ||||
CMTI | Common Mode Transient Immunity | VCM= 500V, ΔVOUT < 200mV, 2μs, CLOAD= 1nF, RLOAD = 5kΩ | 50 | kV/μs | |||
LR | Load regulation | ILOAD = 0 μA to 500 μA | 6 | mV | |||
CL | Maximum capacitive load | 1 | nF | ||||
POWER SUPPLY | |||||||
IDD | Operating current | VDD = 3.3V TA = 25°C |
10 | 12 | μA | ||
TA = –40°C to 150°C | 17 | μA |