SNIS232A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As illustrated in Figure 5-1, the ISOTMP35 device is linear with a 500mV offset at 0°C. However for temperature greater than 100°C, a gain shift occurs. See Output Voltage Linearity for an approximation if using a lookup table to convert the voltage to temperature.