SNIS232A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As illustrated in Figure 5-2, the ISOTMP35 device exhibit a linear output of 10mV/°C. For temperature above 100°C, a small gain shift (TC) is present on the output (VOUT). When small shifts are expected, a piecewise linear function provides the best accuracy and is used for the device accuracy specifications. Table 7-2 lists the typical output voltages of the ISOTMP35 device across the full operating temperature range. The calculated linear column represents the ideal linear VOUT output response with respect to temperature, while the piecewise linear columns indicate the small voltage shift at elevated temperatures.
The piecewise linear function uses three temperature ranges listed in Table 7-1. Use Equation 2 to calculate the voltage output VOUT of the ISOTMP35:
where
Use Table 7-2 to calculate the ambient temperature (TA) for a given VOUT voltage output within a piecewise voltage range (VRANGE). For applications where the accuracy enhancement above 100°C is not required, use the first row of Table 7-1 for all voltages.
TA RANGE (°C) | VRANGE (mV) | TINFL (°C) | TC (mV/°C) | VOFFS (mV) |
---|---|---|---|---|
–40 to 100 | < 1500 | 0 | 10 | 500 |
+100 to 125 | 1500 to 1752.5 | 100 | 10.1 | 1500 |
125 to 150 | > 1752.5 | 125 | 10.6 | 1752.5 |
TEMPERATURE (°C) | VOUT (mV) CALCULATED LINEAR VALUES | VOUT (mV) PIECEWISE LINEAR VALUES |
---|---|---|
–40 | 100 | 100 |
–35 | 150 | 150 |
–30 | 200 | 200 |
–25 | 250 | 250 |
–20 | 300 | 300 |
–15 | 350 | 350 |
–10 | 400 | 400 |
–5 | 450 | 450 |
0 | 500 | 500 |
5 | 550 | 550 |
10 | 600 | 600 |
15 | 650 | 650 |
20 | 700 | 700 |
25 | 750 | 750 |
30 | 800 | 800 |
35 | 850 | 850 |
40 | 900 | 900 |
45 | 950 | 950 |
50 | 1000 | 1000 |
55 | 1050 | 1050 |
60 | 1100 | 1100 |
65 | 1150 | 1150 |
70 | 1200 | 1200 |
75 | 1250 | 1250 |
80 | 1300 | 1300 |
85 | 1350 | 1350 |
90 | 1400 | 1400 |
95 | 1450 | 1450 |
100 | 1500 | 1500 |
105 | 1550 | 1550.5 |
110 | 1600 | 1601 |
115 | 1650 | 1651.5 |
120 | 1700 | 1702 |
125 | 1750 | 1752.5 |
130 | 1800 | 1805/5 |
135 | 1850 | 1858/5 |
140 | 1900 | 1911.5 |
145 | 1950 | 1964.5 |
150 | 2000 | 2017.5 |