SNIS232A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | DFQ | ||
GND | 3 | G | Ground |
NC | 2 |
– | No connect |
TSENSE | 5 |
– | Temperature pin connected to high-voltage heat source |
6 | |||
7 | |||
VDD | 1 | P | Supply voltage |
VOUT | 4 | O | Output voltage proportional to temperature |