SNIS232A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To help provide reliable operation at supply voltages, a 0.1µF bypass capacitor is recommended at the VDD supply pin. Place the capacitor as close to the supply pin as possible. Because there is only a single side power supply for the ISOTMP35, there is no need to generate isolated power.