SLLSFW6 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 61010-1, IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Reinforced Insulation; Maximum transient isolation voltage, ISOUSB211: 8000 VPK ISOUSB211-Q1: 8000 VPK Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, ISOUSB211ISOUSB211-Q1: 12800 VPK (Reinforced) |
Reinforced insulation per CSA 62368-1 and IEC 62368-1 ISOUSB211ISOUSB211-Q1: 800 VRMS Maximum working voltage (pollution degree 2, material group I); ISOUSB211ISOUSB211-Q1: 2 MOPP ---------------- (Means of Patient Protection) per CSA 60601-1 and IEC 60601-1, 250 VRMS maximum working voltage |
Single protection, ISOUSB211-Q1: 5000VRMS ISOUSB211: 5700 VRMS |
Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage |
5000 VRMS Reinforced insulation per EN 61010-1 up to working voltage of 600 VRMS ---------------- 5000 VRMS Reinforced insulation per EN 62368-1 up to working voltage of 800 VRMS |
Certificate number: 40040142 |
Master contract: 220991 | File number: E181974 | Certificate: CQC15001121716 | Client ID: 77311 |
Certificate Pending | Certificate Pending | Certificate Pending | Certificate Pending | Certificate Pending |