SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017-01 | Certified according to IEC 62368-1, and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019 and EN 62368-1:2014 |
Reinforced insulation; Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 1500 VPK; Maximum surge isolation voltage, 6250 VPK for ISOW774x (Reinforced), 6000 VPK for ISOW774xB (Basic). |
CSA 62368-1-19 and IEC 62368-1:2018 Ed. 3 and EN 62368-1:2020. (pollution degree 2, material group I) 600 VRMS (ISOW774x Reinforced), 1000VRMS (ISOW774xB Basic) maximum working voltage; 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3+A1, 250 VRMS maximum working voltage. Temperature rating is 90°C for reinforced insulation and 125°C for basic insulation; see certificate for details. |
Single protection, 5000 VRMS | Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage; | 5000 VRMS Reinforced insulation per EN 61010- 1:2010 up to working voltage of 600 VRMS; 5000 VRMS Reinforced insulation per EN 62368-1:2014 up to working voltage of 600 VRMS (ISOW774x Reinforced), 1000 VRMS (ISOW774xB Basic) |
Certificate #: Reinforced: 40040142 Basic: 40047657 |
Master Contract#: 220991 | File #: E181974 | Certificate #: CQC21001297517 | Client ID: 77311 |